15 High-Resolution PWM with Fine Edge Placement
This section describes the features and use of the High-Resolution Pulse-Width Modulation (PWM).
This flexible module provides features to support many types of Motor Control (MC) and Power Control (PC) applications, including:
- AC-to-DC Converters
- DC-to-DC Converters
- AC and DC Motor Control: Brushed DC, BLDC, PMSM, ACIM, SRM, Stepper, etc.
- Inverters
- Battery Chargers
- Digital Lighting
- Power Factor Correction (PFC)
- Eight PWM Generators, each with Dual Outputs and Fine Edge
Placement (Please refer to Table for FEP availability).
- Resolution down to 78 ps
- Four Auxiliary PWM Generators, each with
Dual Outputs
- Resolution to 1.25 ns
- Operating Modes:
- Independent Edge PWM mode
- Variable Phase PWM mode
- Independent Edge PWM mode, Dual Output
- Center-Aligned PWM mode
- Double Update Center-Aligned PWM mode
- Dual Edge Center-Aligned PWM mode
- LLC mode
- Output Modes: Complementary, Independent, Push-Pull
- Dead-Time Generator
- Dead-Time Compensation
- Leading-Edge Blanking (LEB)
- Output Override for Fault Handling
- Flexible Period/Duty Cycle Updating Options
- PWM Control Inputs (PCI) for PWM Pin Overrides and External PWM Synchronization
- Advanced Triggering Options
- Combinatorial Logic Output
- PWM Event Outputs