Analog Features

  • Up to Eight 5 nS Analog Comparators with 12-Bit PDM DACs
    • Input multiplexing
    • Slope compensation
    • Up to two DAC output buffers
  • Three Rail-to-Rail 100 MHz Operational Amplifiers with
    • 10V/µs slew rate in Low-Power mode, 40V/µs slew rate in High-Power mode
    • 1mV offset (typical) with a calibration feature
  • UREF Output Available for Op Amp Input Biasing
  • Four Constant-Current Sources
  • Integrated Touch Controller
    • Independent from ADC processing capability
    • Self and Mutual CVD Touch Modes support
    • 18 to 32 Touch ADC RX inputs
    • 8 to 32 Touch TX outputs