25 Timers
The Timer module is a 32-bit timer that can be configured for both synchronous and asynchronous operations. The Timer module features include:
- Asynchronous and Synchronous Operation
- External Clock
- Various Timer/Counter Modes
The Timer module is a 32-bit timer that can be configured for both synchronous and asynchronous operations. The Timer module features include:
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.