5 PCIe Configuration Space
(Ask a Question)The following tables list the layout of the PCI express configuration space and provides the mapping for each register in the space.
| Offset | Description |
|---|---|
| 0x00 to 0x03C | Type0 (endpoint) or Type1 (Root port/Bridge/Switch) Standard PCI configuration header |
| 0x040 to 0x07C | Reserved |
| 0x080 to 0x0B8 | PCI Express Capability |
| 0x0BC to 0x0CC | Reserved |
| 0x0DC | Reserved |
| 0x0E0 to 0x0F4 | MSI Capability |
| 0x0F8 to 0x0FC | PCI Power Management Capability |
| Byte Offset | Bit Number | |||
|---|---|---|---|---|
| 31:24 | 23:16 | 15:8 | 7:0 | |
| 0x080 | Capability Register | Next capability Pointer | Capability ID | |
| 0x084 | Device capabilities | |||
| 0x088 | Device status | Device control | ||
| 0x08C | Link capabilities | |||
| 0x090 | Link status | Link control | ||
| 0x094 | Slot capabilities | |||
| 0x098 | Slot status | Slot control | ||
| 0x09C | Root capabilities | Root control | ||
| 0x0A0 | Root Status | |||
| 0x0A4 | Device capabilities 2 | |||
| 0x0A8 | Device status 2 | Device control 2 | ||
| 0x0AC | Link capabilities 2 | |||
| 0x0B0 | Link status 2 | Link control 2 | ||
| 0x0B4 | Slot capabilities 2 | |||
| 0x0B8 | Slot status 2 | Slot control 2 | ||
| Byte Offset | Bit Number | |||
|---|---|---|---|---|
| 31:24 | 23:16 | 15:8 | 7:0 | |
| 0x0E0 | Message Control | Next pointer | Capability ID | |
| 0x0E4 | Message Address | |||
| 0x0E8 | Message Upper Address | |||
| 0x0EC | Message Data | |||
| Byte Offset | Bit Number | |||
|---|---|---|---|---|
| 31:24 | 23:16 | 15:8 | 7:0 | |
| 0x0F8 | Power management capabilities | Next item pointer | Capability ID | |
| 0x0FC | Data | PMCSR_BSE bridge support extensions | Power management control and status registers | |
| Offset | Description |
|---|---|
| 0x100 to 0x104 | Vendor-specific capability with VSECID = 1556h; RevID = 1h |
| 0x108 to 0x10C | Latency Tolerance Reporting capability |
| 0x200 to 0x234 | Advanced Error Reporting capability |
| Byte Offset | Bit Number | |||
|---|---|---|---|---|
| 31:24 | 23:16 | 15:8 | 7:0 | |
| 0x100 | Vendor-Specific Extended Capability Header | |||
| 0x104 | Vendor-Specific Header | |||
| Byte Offset | Bit Number | |||
|---|---|---|---|---|
| 31:24 | 23:16 | 15:8 | 7:0 | |
| 0x108 | PCI Express Extended Capability Header | |||
| 0x10C | Max No-Snoop Latency Register | Max Snoop Latency Register | ||
| Byte Offset | Bit Number | |||
|---|---|---|---|---|
| 31:24 | 23:16 | 15:8 | 7:0 | |
| 0x200 | PCI Express Enhanced Capability Header | |||
| 0x204 | Uncorrectable Error Status Register | |||
| 0x208 | Uncorrectable Error Mask Register | |||
| 0x20C | Uncorrectable Error Severity Register | |||
| 0x210 | Correctable Error Status Register | |||
| 0x214 | Correctable Error Mask Register | |||
| 0x218 | Advanced Error Capabilities and Control Register | |||
| 0x21C | Header Log Register | |||
| 0x22C | Root Error Command | |||
| 0x230 | Root Error Status | |||
| 0x234 | Error Source Identification Register | |||