The stack is accessible through the TOSH, TOSL and STKPTR registers. STKPTR is the current value
of the Stack Pointer. The TOSH:TOSL register pair points to the TOP of the stack. Both
registers are read/writable. TOS is split into TOSH and TOSL due to the 15-bit size of
the PC. To access the stack, adjust the value of STKPTR, which will position TOSH:TOSL,
then read/write to TOSH:TOSL. STKPTR also allows the detection of Overflow and Underflow
condition.
Important: Care
must be taken when modifying STKPTR while interrupts are enabled.
During normal program operation, CALL, CALLW and
interrupts will increment STKPTR, while RETLW, RETURN
and RETFIE will decrement STKPTR. STKPTR can be monitored to obtain the
value of stack memory left at any given time. STKPTR always points at the currently used
place on the stack. Therefore, a CALL or CALLW will
increment STKPTR and then write the PC, and a return will unload the PC value from the
stack and then decrement STKPTR.
Reference the following figures for examples of accessing the stack.Figure 9-14. Accessing the Stack Example
1Figure 9-15. Accessing the Stack Example
2Figure 9-16. Accessing the Stack Example
3Figure 9-17. Accessing the Stack Example
4
DS40002682A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.