Bits 31:24 – CRCOUTT[7:0] CRC Output Register Top Byte
Writing to this
register writes the Most Significant Byte of the CRC output register. Reading from
this register reads the Most Significant Byte of the CRC
output.
Writing to this register
writes the Least Significant Byte of the CRC output register. Reading from this
register reads the Least Significant Byte of the CRC output.
DS40002682A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.