ADLTH and ADUTH are compared with ADERR to set the
UTHR and LTHR bits. Depending on the setting of the TMD bits, an interrupt may be
triggered by the results of this comparison.
Note: The individual
bytes in this multibyte register can be accessed with the following register names:
The individual
bytes in this multibyte register can be accessed with the following register names:
ADUTHH: Accesses the high byte
ADUTH[15:8]
ADUTHL: Accesses the low byte
ADUTH[7:0]
DS40002682A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.