ADLTH and ADUTH are compared with ADERR to set the UTHR and LTHR
bits. Depending on the setting of the TMD bits, an interrupt may be triggered by the
results of this comparison.
Note: The individual bytes in this multibyte register can be accessed
with the following register names:
The individual bytes in this multibyte register can be accessed
with the following register names:
ADLTHH: Accesses the high byte
ADLTH[15:8]
ADLTHL: Accesses the low byte
ADLTH[7:0]
DS40002682A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.