Each Capture/Compare/PWM module is associated with a control
register (CCPxCON), a capture input selection register (CCPxCAP) and a data register (CCPRx). The data register, in turn, is comprised of
two 8-bit registers: CCPRxL (low byte) and CCPRxH (high byte).
DS40002682A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.