29.8 Operation During Sleep Mode
The CLB will operate in Sleep mode if only asynchronous logic is used, or if the selected
oscillator is active. For example, if the CLBCLK
register selects FOSC as the clock source and the SLEEP
instruction is executed, the CLB will not be operational since FOSC is
disabled during Sleep. If Idle or Doze modes are enabled the CLB will be
operational.