5.5.11 Trace Quick Reference
If you are new to using the MPLAB ICE 4 in-circuit emulator trace feature, it is recommended that you read through the entire trace section for a full understanding. Use this section as a quick reference for trace.
- Select File>Project Properties>ICE4>Trace. Enable trace, choose the trace method and set other trace options.
- Select Window>Debugging>Trace to open the trace window in which to view trace data.
- Right click in your code to enter trace macros
(
__TRACE,__LOG) as desired. - Debug Run your project.