5.5.1 Requirements for Trace
The following is required to use trace for PIC 8- and 16-bit devices:
- MPLAB X IDE.
- MPLAB XC8 C compiler or MPLAB XC16 C compiler.
- A target board with debug and trace connections to a device that supports trace.
- PIC MCUs - ICSP Adapter Board OR a target board with a connector to the high-speed 40-pin ribbon cable.
The following are limitations of trace:
- For 8- and 16-bit devices, in-line assembly code (assembly code within C code) cannot be traced.
- For additional limitations by device, see Help>Help Contents>Hardware Tool Reference>Limitations.
- For additional limitations by trace type, see Trace Methods.