Now that the connections have been made in Data
Visualizer, the system can be put into a running state and interaction with the variable
can be made through the GUI.
Todo:
Deselect the Show Endpoints
checkbox
Start Data Visualizer
Resume execution in Atmel
Studio (F5)
The slider is now in control of the frame_comparator variable in the application
code. Drag the slider, and notice that the LED blink frequency changes. Any change in
the slider position will be sent to the target device through the debug interface, and a
new value stored in the variable. At the same time, the value is also read back from the
target and displayed on the segment display.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.