34.3 Speed Grades
Maximum frequency is dependent on VCC. As shown in Figure. Maximum Frequency vs. VCC, the Maximum Frequency vs. VCC curve is linear between 1.8V < VCC < 2.7V and between 2.7V < VCC < 4.5V.
Maximum frequency is dependent on VCC. As shown in Figure. Maximum Frequency vs. VCC, the Maximum Frequency vs. VCC curve is linear between 1.8V < VCC < 2.7V and between 2.7V < VCC < 4.5V.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.