34.8 ADC Characteristics

Table 34-11. ADC Characteristics
SymbolParameterConditionMin.TypMaxUnits
Resolution-10-Bits
Absolute accuracy (Including INL, DNL, quantization error, gain and offset error)VREF = 4V, VCC = 4V, 
ADC clock = 200kHz-2-LSB
VREF = 4V, VCC = 4V,
ADC clock = 1MHz-4-LSB
VREF = 4V, VCC = 4V,
ADC clock = 200kHz

Noise Reduction Mode

-2-LSB
VREF = 4V, VCC = 4V,
ADC clock = 1MHz
 Noise Reduction Mode-4-LSB
Integral Non-Linearity (INL)VREF = 4V, VCC = 4V,
ADC clock = 200kHz-0.5-LSB
Differential Non-Linearity (DNL)VREF = 4V, VCC = 4V,
ADC clock = 200kHz-0.25-LSB
Gain ErrorVREF = 4V, VCC = 4V,
ADC clock = 200kHz-2-LSB
Offset ErrorVREF = 4V, VCC = 4V,
ADC clock = 200kHz-2-LSB
Conversion TimeFree Running Conversion13-260μs
Clock Frequency50-1000kHz
AVCC(1)Analog Supply VoltageVCC - 0.3-VCC + 0.3V
VREFReference Voltage1.0-AVCCV
VINInput VoltageGND-VREFV
Input Bandwidth-38.5kHz
VINTInternal Voltage Reference1.01.11.2V
RREFReference Input Resistance-50-kΩ
RAINAnalog Input Resistance-100- MΩ
Note:
  1. AVCC absolute min./max: 1.8V/5.5V