9.3 AC Parameters: All I/O Interfaces

Figure 9-1. Wake Timing: All Interfaces
Figure 9-2. Input Noise Suppression: All Interfaces
Table 9-2. AC Parameters: All I/O Interfaces
ParameterSym.DirectionMin.Typ.Max.UnitsConditions
Power-Up DelaytPUTo Crypto Device100µsMinimum time between VCC > VCC min prior to start of tWLO.
Wake Low DurationtWLOTo Crypto Device60µs
Initialization Time(1)tDVC_INITInternal400µsMaximum time from rising edge of wake pulse until device is initialized.(2)
Wake High Delay to Data CommtWHITo Crypto Device1500µsSDA is recommended to be stable high for this entire duration unless polling is implemented. SelfTest is not enabled at power-up.
Wake High Delay when SelfTest is EnabledtWHISTTo Crypto Device20msSDA is recommended to be stable high for this entire duration unless polling is implemented.
High-Side Glitch Filter at Active(1)tHIGNORE_ATo Crypto Device45nsPulses shorter than this in width will be ignored by the device, regardless of its state when active.
Low-Side Glitch Filter at Active(1)tLIGNORE_ATo Crypto Device45nsPulses shorter than this in width will be ignored by the device, regardless of its state when active.
Low-Side Glitch Filter at Sleep(1)tLIGNORE_STo Crypto Device15µsPulses shorter than this in width will be ignored by the device when in Sleep mode.
Watchdog Time-outtWATCHDOGTo Crypto Device0.71.31.7sTime from wake until device is forced into Sleep mode if Config.ChipMode[2] is 0.
Note:
  1. These parameters are characterized, but not production tested.
  2. No communications, other than the wake pulse, on the I2C bus is recommended until after tDVC_INIT time has passed.