9.3.1 AC Parameters: I2C Interface

Figure 9-3. I2C Synchronous Data Timing
Table 9-3. AC Characteristics of I2C Interface(2)Unless otherwise specified, applicable over recommended operating range from TA = -40°C to +85°C, VCC = +2.0V to +5.5V, CL = 1 TTL Gate and 100 pF.
ParameterSym.Min.Max.Units
SCL Clock FrequencyfSCL01MHz
SCL High TimetHIGH400ns
SCL Low TimetLOW400ns
Start Setup TimetSU.STA250ns
Start Hold TimetHD.STA250ns
Stop Setup TimetSU.STO250ns
Data In Setup TimetSU.DAT100ns
Data In Hold TimetHD.DAT0ns
Input Rise Time1tR300ns
Input Fall Time1tF100ns
Clock Low to Data Out ValidtAA50550ns
Data Out Hold TimetDH50ns
SMBus Time-Out DelaytTIMEOUT2535ms
Time bus must be free before a new transmission can start1tBUF500ns
Note:
  1. Values are based on characterization and are not tested.
  2. AC measurement conditions:
    • RL (connects between SDA and VCC): 1.2 kΩ (for VCC = +2.0V to +5.0V)
    • Input pulse voltages: 0.3VCC to 0.7VCC
    • Input rise and fall times: ≤ 50 ns
    • Input and output timing reference voltage: 0.5VCC