9.4 DC Parameters: All I/O Interfaces

Table 9-4. DC Parameters on All I/O Interfaces
ParameterSym.Min.Typ.Max.UnitsConditions
Ambient Operating TemperatureTA-40+85°CStandard Industrial Temperature Range
Power Supply VoltageVCC2.05.5V
Active Power Supply CurrentICC23mAWaiting for I/O during I/O transfers or execution of non-ECC commands. Independent of Clock Divider value.
14mADuring ECC command execution. Clock divider = 0x0
Idle Power Supply CurrentIIDLE800µAWhen device is in Idle mode, 
VSDA and VSCL < 0.4V or > VCC – 0.4
Sleep CurrentISLEEP30150nAWhen device is in Sleep mode, VCC ≤ 3.6V,
VSDA and VSCL < 0.4V or > VCC  – 0.4, TA ≤ +55°C
2µAWhen device is in Sleep mode.

Over full VCC range and -40°C to 85°C temperature range.

Output Low VoltageVOL0.4VWhen device is in Active mode, 
VCC = 2.5 to 5.5V
Output Low CurrentIOL4mAWhen device is in Active mode, 
VCC = 2.5 to 5.5V, VOL = 0.4V
Theta JAƟJA166°C/WSOIC (SS)
173°C/WUDFN (MA)