3.3.2.3 How to Browse and Add Libraries
- Right click on the project, or ‘Libraries’ node in the project, to invoke the 'Add Library' wizard.
- Select the ‘Browse Libraries’ tab.
- Click on the ‘Browse’ button from the panel to browse and add libraries
- After adding the libraries, library name, with path, will be listed here
- Click OK to complete.