38.6.8 ADC Last Converted Data Register (NO_OSR)
| Name: | ADC_LCDR (NO_OSR) |
| Offset: | 0x20 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| NO_OSR_CHNBOSR[3:0] | NO_OSR_LDATA[11:8] | ||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NO_OSR_LDATA[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:12 – NO_OSR_CHNBOSR[3:0] Channel Number when No Oversampling
Indicates the last converted channel when ADC_EMR.TAG is set and the ADC_EMR.OSR = 0. If ADC_EMR.TAG is not set, NO_OSR_CHNB = 0.
Bits 11:0 – NO_OSR_LDATA[11:0] Last Data Converted when No Oversampling
The analog-to-digital conversion data is placed into this register at the end of a conversion and remains until a new conversion is completed.