38.6.24 ADC Analog Control Register
This register can only be written if the WPEN bit is cleared in the ADC Write Protection Mode Register.
By default, bits 12 and 13 are set to 1 and 0, respectively, and must not be modified.
| Name: | ADC_ACR |
| Offset: | 0xE0 |
| Reset: | 0x00001100 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| SMVT | SMEN | INTVREFEN | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ZBAT | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 22 – SMVT Supply Monitor Voltage Threshold
| Value | Description |
|---|---|
| 0 | Voltage threshold is in low range. Refer to the section “Electrical Characteristics”. |
| 1 | Voltage threshold is in high range. Refer to the section “Electrical Characteristics”. |
Bit 21 – SMEN Supply Monitor Enable
| Value | Description |
|---|---|
| 0 | Disables the supply monitor. |
| 1 | Enables both the voltage reference and the supply monitor. |
Bit 20 – INTVREFEN ADC Internal Positive Voltage Reference Enable
| Value | Description |
|---|---|
| 0 | Disables the internal positive voltage reference for the ADC conversions (the VREFP pin can be externally driven). |
| 1 | Enables the internal positive reference voltage for the ADC conversions (a capacitor can be connected to the VREFP pin). |
Bit 2 – ZBAT VBAT Resistive Load Selection
| Value | Description |
|---|---|
| 0 | Selects the high value of the resistive load only attached on VBAT when the channel is selected for conversion. Refer to the section “Electrical Characteristics” for further details. |
| 1 | Selects the low value of the resistive load only attached on VBAT when the channel is selected for conversion. |