38.6.20 ADC Extended Mode Register

This register can only be written if the WPEN bit is cleared in the ADC Write Protection Mode Register.

Name: ADC_EMR
Offset: 0x50
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
   ADCMODE[1:0] SIGNMODE[1:0]TAG 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 2322212019181716 
 TRACKX[1:0]SRCCLKASTE OSR[2:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
   CMPFILTER[1:0]  CMPALLCMPSEL[4] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 CMPSEL[3:0] CMPTYPECMPMODE[1:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 29:28 – ADCMODE[1:0] ADC Running Mode

See Automatic Error Correction for details on ADC Running mode.

ValueNameDescription
0 NORMAL

Normal mode of operation.

1 OFFSET_ERROR

Offset Error mode to measure the offset error. See the table ADC Running Modes.

2 GAIN_ERROR_HIGH

Gain Error mode to measure the gain error. See the table ADC Running Modes.

3 GAIN_ERROR_LOW

Gain Error mode to measure the gain error. See the table ADC Running Modes.

Bits 26:25 – SIGNMODE[1:0] Sign Mode

If conversion results are signed and resolution is below 16 bits, the sign is extended up to bit 15 (for example, 0xF43 for 12-bit resolution is read as 0xFF43 and 0x467 is read as 0x0467). See Conversion Results Format.

ValueNameDescription
0 SE_UNSG_DF_SIGN

Single-ended channels: unsigned conversions

Differential channels: signed conversions

1 SE_SIGN_DF_UNSG

Single-ended channels: signed conversions

Differential channels: unsigned conversions

2 ALL_UNSIGNED

All channels: unsigned conversions

3 ALL_SIGNED

All channels: signed conversions

Bit 24 – TAG ADC_LCDR Tag

ValueDescription
0

Sets ADC_LCDR.NO_OSR_CHNB/CHNBOSR to zero.

1

Appends the channel number to the conversion result in ADC_LCDR.

Bits 23:22 – TRACKX[1:0] Tracking Time x4, x8 or x16

ValueNameDescription
0 TRACKTIMx1

ADC_MR.TRACKTIM effect is multiplied by 1.

1 TRACKTIMx4

ADC_MR.TRACKTIM effect is multiplied by 4.

2 TRACKTIMx8

ADC_MR.TRACKTIM effect is multiplied by 8.

3 TRACKTIMx16

ADC_MR.TRACKTIM effect is multiplied by 16.

Bit 21 – SRCCLK External Clock Selection

ValueNameDescription
0 PERIPH_CLK

The peripheral clock is the source for the ADC prescaler.

1 GCLK

GCLK is the source clock for the ADC prescaler, thus the ADC clock can be independent of the core/peripheral clock.

Bit 20 – ASTE Averaging on Single Trigger Event

ValueNameDescription
0 MULTI_TRIG_AVERAGE

The average requests several trigger events.

1 SINGLE_TRIG_AVERAGE

The average requests only one trigger event.

Bits 18:16 – OSR[2:0] Over Sampling Rate

ValueNameDescription
0 NO_AVERAGE

No averaging. ADC sample rate is maximum.

1 OSR4

1-bit enhanced resolution by averaging. ADC sample rate divided by 4.

2 OSR16

2-bit enhanced resolution by averaging. ADC sample rate divided by 16.

3 OSR64

1-bit enhanced resolution by averaging. ADC sample rate divided by 64.

4 OSR256

2-bit enhanced resolution by averaging. ADC sample rate divided by 256.

Bits 13:12 – CMPFILTER[1:0] Compare Event Filtering

Number of consecutive compare events necessary to raise the flag = CMPFILTER+1

When programmed to 0, the flag rises as soon as an event occurs.

See Comparison Window when using the filtering option (CMPFILTER > 0).

Bit 9 – CMPALL Compare All Channels

ValueDescription
0

Only the channel indicated in CMPSEL is compared.

1

All channels are compared.

Bits 8:4 – CMPSEL[4:0] Comparison Selected Channel

If CMPALL = 0: CMPSEL indicates which channel has to be compared.

If CMPALL = 1: No effect.

Bit 2 – CMPTYPE Comparison Type

ValueNameDescription
0 FLAG_ONLY

Any conversion is performed and comparison function drives the COMPE flag.

1 START_CONDITION

Comparison conditions must be met to start the storage of all conversions until ADC_CR.CMPRST is set.

Bits 1:0 – CMPMODE[1:0] Comparison Mode

ValueNameDescription
0 LOW

When the converted data is lower than the low threshold of the window, generates the COMPE flag in ADC_ISR or, in Partial Wake-up mode, defines the conditions to exit the system from Wait mode.

1 HIGH

When the converted data is higher than the high threshold of the window, generates the COMPE flag in ADC_ISR or, in Partial Wake-up mode, defines the conditions to exit the system from Wait mode.

2 IN

When the converted data is in the comparison window, generates the COMPE flag in ADC_ISR or, in Partial Wake-up mode, defines the conditions to exit the system from Wait mode.

3 OUT

When the converted data is out of the comparison window, generates the COMPE flag in ADC_ISR or, in Partial Wake-up mode, defines the conditions to exit the system from Wait mode.