38.6.26 ADC Trigger Register

This register can only be written if the WPEN bit is cleared in the ADC Write Protection Mode Register.

Name: ADC_TRGR
Offset: 0x130
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 TRGPER[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 TRGPER[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 TRGPER[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
      TRGMOD[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 31:8 – TRGPER[23:0] Trigger Period

Effective only if TRGMOD defines a periodic trigger.

Defines the periodic trigger period, with the following equation:

Trigger Period = (TRGPER + 1) / ADCCLK

The minimum time between two consecutive trigger events must be strictly greater than the duration time of the longest conversion sequence depending on the configuration of registers ADC_MR, ADC_CHSR, ADC_SEQRx and ADC_TSMR.

Bits 2:0 – TRGMOD[2:0] Trigger Mode

ValueNameDescription
0 NO_TRIGGER

No trigger, only software trigger can start conversions

1 EXT_TRIG_RISE

Rising edge of the selected trigger event, defined in ADC_MR.TRGSEL

2 EXT_TRIG_FALL

Falling edge of the selected trigger event

3 EXT_TRIG_ANY

Any edge of the selected trigger event

4

5 PERIOD_TRIG

ADC internal periodic trigger (see TRGPER)

6 CONTINUOUS

Continuous mode, Free Run mode