36.6.2.6 Low-Power Waveform

To reduce toggle activity and hence power consumption, a low-power waveform can be selected by writing SLCDC_MR.LPMODE to ‘1’. The default and low-power waveform is shown in the following figure for 1/3 duty and 1/3 bias. For other selections of duty and bias, the effect is similar.

Figure 36-8. Default and Low-Power Waveform
Note: Refer to the TN-LCD panel electrical specification to verify that low-power waveforms are supported.