18.4.5 Watchdog Reset Order

If the down counter of any watchdog reaches 0 or if one of the watchdogs is restarted before reaching the RPTH threshold limit, a Watchdog Reset Order is sent to the Reset Controller (RSTC) if WDT0_MR.PERIODRST=1 and/or WDT0_MR.RPTHRST=1 or if WDT1_MR.PERIODRST=1 and/or WDT1_MR.RPTHRST=1.