50.9.4.1 CoreMark™
- Core 0
running CoreMark from different memory modes:
- Flash with cache disabled
- Flash with cache enabled
- Core 1 running CoreMark out of SRAM1 (Instruction) and SRAM2 (Data)
PLLA and PLLB are used to generate the required frequencies.
| Cores Clock/Main Clock (MHz) |
Core 0 Cache Disabled Core 1 SRAM |
Core 0 Cache Enabled Core 1 SRAM | Unit | |||
|---|---|---|---|---|---|---|
| Core 0 Clock/Main Clock MCK0, MCK0DIV, MCK0DIV2 | Core 1 Clock / Main Clock MCK1, MCK1DIV | AMP1 | AMP2 | AMP1 | AMP2 | |
| 200/200, 100, 200 | 240/240, 120 | 70 | 50 | 75 | 62 | mA |
| 100/100, 100, 100 | 120/120, 120 | 47 | 30 | 49 | 36 | |
| 50/50, 50, 50 | 60/60, 60, 60 | 35 | 20 | 34 | 21 | |