50.9.4.2 Demo Meter Application from Smart Energy Framework (SEF)

  • Core 0 running Demo Meter Firmware from Flash Memory at 200 MHz, cache disabled
  • Core 1 running Metrology Firmware from SRAM1/SRAM2 at 237.56800 MHz with Analog Front End using 16 kHz sample rate
Values are:
  • AMP1 = 75 mA
  • AMP2 = 45 mA