32.5.4 Transmit Counter Register

This register can only be written if the WPCTREN bit is cleared in the Write Protection Mode Register.

Name: PERIPH_TCR
Offset: 0x0C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 TXCTR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TXCTR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – TXCTR[15:0] Transmit Counter Register

TXCTR must be set to transmit buffer size.

When a half-duplex peripheral is connected to the PDC, RXCTR = TXCTR.

ValueDescription
0

Stops peripheral data transfer to the transmitter.

1–65535

Starts peripheral data transfer if the corresponding channel is active.