32.5.9 Transfer Control Register

This register can only be written if the WPCREN bit is cleared in the Write Protection Mode Register.

Name: PERIPH_PTCR
Offset: 0x20
Reset: 
Property: Write-only

Bit 3130292827262524 
        ERRCLR 
Access W 
Reset  
Bit 2322212019181716 
     TXCBDISTXCBENRXCBDISRXCBEN 
Access WWWW 
Reset  
Bit 15141312111098 
       TXTDISTXTEN 
Access WW 
Reset  
Bit 76543210 
       RXTDISRXTEN 
Access WW 
Reset  

Bit 24 – ERRCLR Transfer Bus Error Clear

ValueDescription
0

No effect.

1

Clears the transfer bus error status bit.

Bit 19 – TXCBDIS Transmitter Circular Buffer Disable

ValueDescription
0

No effect.

1

Enables the PDC circular buffer for the transmitter operation.

Bit 18 – TXCBEN Transmitter Circular Buffer Enable

ValueDescription
0

No effect.

1

Enables the PDC circular buffer for the transmitter operation.

Bit 17 – RXCBDIS Receiver Circular Buffer Disable

ValueDescription
0

No effect.

1

Disables the PDC circular buffer for the receiver operation.

Bit 16 – RXCBEN Receiver Circular Buffer Enable

ValueDescription
0

No effect.

1

Enables the PDC circular buffer for the receiver operation.

Bit 9 – TXTDIS Transmitter Transfer Disable

When a half-duplex peripheral is connected to the PDC, disabling the transmitter channel requests disables the receiver channel requests.

ValueDescription
0

No effect.

1

Disables the PDC transmitter channel requests.

Bit 8 – TXTEN Transmitter Transfer Enable

When a half-duplex peripheral is connected to the PDC, it enables the transmitter channel requests only if RXTEN is not set. It is forbidden to set both TXTEN and RXTEN for a half-duplex peripheral.

ValueDescription
0

No effect.

1

Enables the PDC transmitter channel requests.

Bit 1 – RXTDIS Receiver Transfer Disable

When a half-duplex peripheral is connected to the PDC, disabling the receiver channel requests also disables the transmitter channel requests.

ValueDescription
0

No effect.

1

Disables the PDC receiver channel requests.

Bit 0 – RXTEN Receiver Transfer Enable

When a half-duplex peripheral is connected to the PDC, enabling the receiver channel requests automatically disables the transmitter channel requests. It is forbidden to set both TXTEN and RXTEN for a half-duplex peripheral.

ValueDescription
0

No effect.

1

Enables PDC receiver channel requests if RXTDIS is not set.