4.4.4 Low-Power Mode Summary Table

The modes detailed above are the main Low-Power modes. The following table provides a configuration summary of the Low-Power modes. For more information on power consumption, refer to the section Electrical Characteristics.

Table 4-2. Power-Up and Start-Up Scenarios
Previous Power Mode Wake-Up or Power-Up Mode to Active Mode
Power Signals MCU Power Mode (Core & IPs) Digital BU State Wake-Up Source
VDD3V3VBATVDDBUVDDCORE
Not powered Not Present (floating or 0V) FloatingNot poweredNot powered
Rising FloatingVDD3V3Started by SUPCNot powered to ActiveActive
Rising Under VBAT POR level, or 0VVDD3V3Started by SUPCNot powered to ActiveActive
Not Present (floating or 0V) Present (Established)OFFOFFNot poweredOFF
Rising Present (Established)VDD3V3Started by SUPCNot powered to ActiveActive
Rising Present, slow rise > 1sVDD3V3Started by SUPCNot powered to ActiveActive
Powered, BU configured by user Not Present (floating or 0V) Present (Established)VBAT0VBackupActive
Backup Mode (Powered & BU configured by user)(1)Rising Present (Established)VBAT to VDD3V3Started by SUPCFrom Backup to ActiveActiveAny programmed wake-up sources
Backup Mode, with or without SLCD (Powered & BU configured by user)(1)Present (Established)Present (Established)VBAT to VDD3V3Started by SUPCFrom Backup to ActiveActiveAny programmed wake-up sources
Note:
  1. VDDBU switched from VBAT to VDD3V3 by user.
Table 4-3. Low-Power Mode Summary Table
Core/SLCD Voltage RegulatorCore0, Core1, Memory & PeripheralsWake-Up SourcesCore State at Wake-UpPIO State in Low-Power ModePIO State at Wake-Up
Backup Mode
OFF/OFFOFF

(Not powered)

Any event among:

- WKUP pins (WKUP)

- Anti-tamper pins (TMP) (1)

- Force Wake-up pin (FWUP)

- VDD3V3 Supply Monitor (if VDD3V3 is present, and VDD3V3 supply falling)

- 32 kHz crystal failure detection

- VBAT Supply Monitor

- VDDCORE POR Reset (if VDDCORE is powered by an external regulator)

- RTC alarm

- RTT alarm

ResetPrevious

state saved

- Reset state.

- Selected PIO Group state maintained if VDD3V3 present in Backup mode

Backup Mode with SLCD
OFF/ON OFF

(Not powered)

Any event among:

- WKUP pins (WKUP)

- Anti-tamper pins (TMP)(1)

- Force Wake-up pin (FWUP)

- VDD3V3 Supply Monitor (at any time, VDDLCD ≤ VDD3V3)

- 32 kHz crystal failure detection

- VBAT Supply Monitor

- VDDCORE POR Reset (if VDDCORE is powered by an external regulator)

- RTC alarm

- RTT alarm

ResetPrevious

state saved

- SLCD IOs: Unchanged

- Selected PIO Group state maintained

- Other IOs: Reset state

Wait Mode
ON/ON or OFFPowered, not clocked, Selected SRAM0 blocks in Low-Power modeAny event among:

- WKUP pins (WKUP) configured as Fast Start-up in PMC(2)

- VDD3V3 Supply Monitor (at any time, VDDLCD ≤ VDD3V3)

- 32 kHz crystal failure detection

- RTC alarm

- RTT alarm

- Wake-up on debug request (connected internally to WKUP15)

- Asynchronous Partial Wake-up Event (FLEXCOM)

Clocked backPrevious

state saved

Unchanged
Sleep Mode
ON/ON or OFFPowered

(Not clocked)

Entry mode = WFI

- Any enabled Interrupts

Entry mode = WFE

- Any enabled event:

--- WKUP pins (WKUP) configured as Fast Start-up in PMC(2)

--- VDD3V3 Supply Monitor (at any time, VDDLCD ≤ VDD3V3)

--- 32 kHz crystal failure detection

--- RTC alarm

--- RTT alarm

--- Wake-up on debug request (connected internally to WKUP15)

--- Asynchronous Partial Wake-up Event (FLEXCOM)

Clocked backPrevious

state saved

Unchanged
Note:
  1. For wake-up from WKUP pins in anti-tamper mode, the WKUPENx bit in SUPC_WUIMR corresponding to the WKUPx/TMPx pin must also be enabled.
  2. While in Wait mode or Sleep mode, the device can be woken up by fast start-up pins (Wake-up pins WKUPx in fast start-up mode) which also generate a tamper event on related WKUP pins with tamper function. A low-power debouncer must be enabled on the corresponding WKUP pins to trigger a tamper event in parallel with a fast start-up event to the PMC.