25.4.5 PWM Debug Register
| Name: | SFR_PWM_DEBUG |
| Offset: | 0xB4 |
| Reset: | 0x00000003 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CORE1 | CORE0 | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 1 | 1 |
Bits 0, 1 – COREx Debug Information Propagation Mode
| Value | Name | Description |
|---|---|---|
| 0 | NOT_SENT | Core x does not send the debug signal to the PWM. |
| 1 | SENT | Core x sends the debug signal to PWM. Refer to “Debug Mode” in the section “Pulse Width Modulation Controller (PWM)” for details on configuring an action when the debug signal is active. |