25.4.3 Core Debug Configuration Register

Name: SFR_CORE_DEBUG_CFG
Offset: 0xA0
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      XTRG0XTRG1SWV 
Access R/WR/WR/W 
Reset 000 

Bit 2 – XTRG0 From Core 0 to Core 1 Cross Triggering

ValueDescription
0

Core 0 is not able to trigger an event on core 1.

1

Core 0 is able to trigger an event on core 1.

Bit 1 – XTRG1 From Core 1 to Core 0 Cross Triggering

ValueDescription
0

Core 1 is not able to trigger an event on core 0.

1

Core 1 is able to trigger an event on core 0.

Bit 0 – SWV SWV Selection

ValueDescription
0

swv_core0 is selected

1

swv_core1 is selected