49.5.2.3 Receiver Ready
When a complete character is received, it is transferred to the Receive Holding rregister (UART_RHR) and the RXRDY status bit in the Status register (UART_SR) is set. The bit RXRDY is automatically cleared when UART_RHR is read.