14.2.3 SW-DP/JTAG-DP Access
SW-DP/JTAG-DP access is during execution of the ROM code. It is re-enabled when:
- jumping into the user application in Flash after the execution of the Standard boot or Secure boot mode
- executing the FFPI Monitor
- executing the SAM-BA Monitor
Note that the JTAG access remains locked during the execution of the Secure SAM-BA Monitor and its secured applets.