14.2.2 GPNVM Bits
The device features up to eight GPNVM bits and one security bit in the SEFC0/Plane 0. The GPNVM bits configure the software or physical connection to hardware in the device for Boot mode selection and other functions.
Note that all GPNVM bits are erased upon assertion of the ERASE signal.