14.2.2.5 GPNVM[8:5]: Boot Mode

GPNVM[8:5] are used to select the boot mode. If the Flash is erased via the ERASE signal, the GPNVM are erased and the next boot mode is the Standard SAM-BA Monitor. To allow at least two bits of difference between two values, four GPNVM bits are implemented.