1.3.1.4.4 EMU_EEPROM_ParametersGet Function
C
EMU_EEPROM_STATUS EMU_EEPROM_ParametersGet( EMU_EEPROM_PARAMETERS *const parameters)Summary
Returns EEPROM Emulation configuration parameters
Description
Retrieves the configuration parameters of the EEPROM Emulator
Precondition
Function EMU_EEPROM_Initialize should have been called before calling this function.
Parameters
| Param | Description |
|---|---|
| parameters | pointer to variable of type EMU_EEPROM_PARAMETERS |
Returns
EMU_EEPROM_STATUS - Enum of type EMU_EEPROM_STATUS
Example
EMU_EEPROM_PARAMETERS param; EMU_EEPROM_ParametersGet(¶m);
Remarks
None