1.3.1.4.6 EMU_EEPROM_PageWrite Function
C
EMU_EEPROM_STATUS EMU_EEPROM_PageWrite(
const uint8_t logical_page,
const uint8_t *const data
);Summary
Writes a page of data to an emulated EEPROM memory page.
Description
Writes an emulated EEPROM page of data to the emulated EEPROM memory space
Precondition
Function EMU_EEPROM_Initialize should have been called before calling this function.
Parameters
| Param | Description |
|---|---|
| logical_page | Logical EEPROM page number to write to |
| data | Pointer to the data buffer containing source data to write |
Returns
EMU_EEPROM_STATUS - Enum of type EMU_EEPROM_STATUS. Status code indicating the status of the operation.
Example
uint8_t my_buffer[EMU_EEPROM_PAGE_DATA_SIZE];
EMU_EEPROM_PageWrite(0, my_buffer);Remarks
Data stored in pages may be cached in volatile RAM memory; to commit any cached data to physical non-volatile memory, the EMU_EEPROM_CachedDataCommit() function should be called.