1.3.1.4.5 EMU_EEPROM_PageBufferCommit Function
C
EMU_EEPROM_STATUS EMU_EEPROM_PageBufferCommit(void)Summary
Commits any cached data to physical non-volatile memory
Description
Commits the internal SRAM caches to physical non-volatile memory, to ensure that any outstanding cached data is preserved. This function should be called prior to a system reset or shutdown to prevent data loss.
Precondition
Function EMU_EEPROM_Initialize should have been called before calling this function.
Parameters
None
Returns
EMU_EEPROM_STATUS - Enum of type EMU_EEPROM_STATUS. Status code indicating the status of the operation.
Example
EMU_EEPROM_PageBufferCommit();
Remarks
None