1.3.1.4.9 EMU_EEPROM_BufferRead Function
C
EMU_EEPROM_STATUS EMU_EEPROM_BufferRead(
const uint16_t offset,
uint8_t *const data,
const uint16_t length
);Summary
Reads a buffer of data from the emulated EEPROM memory space
Description
Reads a buffer of data from a section of emulated EEPROM memory space. The destination buffer may be of any size, and the source may lie outside of an emulated EEPROM page boundary.
Precondition
Function EMU_EEPROM_Initialize should have been called before calling this function.
Parameters
| Param | Description |
|---|---|
| offset | Starting byte offset to read from, in emulated EEPROM memory space |
| data | Pointer to the destination data buffer to fill |
| length | Length of the data to read, in bytes |
Returns
EMU_EEPROM_STATUS - Enum of type EMU_EEPROM_STATUS. Status code indicating the status of the operation.
Example
uint8_t my_buffer[5]; EMU_EEPROM_BufferRead(0, my_buffer, 5);
Remarks
None }