1.3.1.4.7 EMU_EEPROM_PageRead Function
C
EMU_EEPROM_STATUS EMU_EEPROM_PageRead(
const uint8_t logical_page,
uint8_t *const dat
);Summary
Reads a page of data from an emulated EEPROM memory page
Description
Reads an emulated EEPROM page of data from the emulated EEPROM memory space
Precondition
Function EMU_EEPROM_Initialize should have been called before calling this function.
Parameters
| Param | Description |
|---|---|
| logical_page | Logical EEPROM page number to read from |
| data | Pointer to the destination data buffer to fill |
Returns
EMU_EEPROM_STATUS - Enum of type EMU_EEPROM_STATUS. Status code indicating the status of the operation.
Example
uint8_t my_buffer[EMU_EEPROM_PAGE_DATA_SIZE];
EMU_EEPROM_PageRead(0, my_buffer);Remarks
None