1.2.1.9 SYS_MEDIA_REGION_GEOMETRY Struct
C
typedef struct
{
/* Size of a each block in Bytes */
uint32_t blockSize;
/* Number of Blocks of identical size within the Region */
uint32_t numBlocks;
} SYS_MEDIA_REGION_GEOMETRY;
Summary
Contains information of a sys media region.
Description
This structure contains the information of a sys media region.
Remarks
A media can have multiple regions. Sum of size of all the regions is the total memory size of the media. Each region is further divided into blocks of identical size.