1.2.1.7 SYS_MEDIA_COMMAND_STATUS Enum
C
typedef enum
{
/*Done OK and ready */
SYS_MEDIA_COMMAND_COMPLETED = 0 ,
/*Scheduled but not started */
SYS_MEDIA_COMMAND_QUEUED = 1,
/*Currently being in transfer */
SYS_MEDIA_COMMAND_IN_PROGRESS = 2,
/*Unknown buffer */
SYS_MEDIA_COMMAND_UNKNOWN = -1,
} SYS_MEDIA_COMMAND_STATUS;
Summary
The enumeration for status of buffer
Description
This enumeration contains the various status of buffer.
Remarks
None.