1.2.1.13 SYS_MODULE_OBJ_INVALID Macro
C
#define SYS_MODULE_OBJ_INVALID ((SYS_MODULE_OBJ) -1 )
Summary
Object handle value returned if unable to initialize the requested instance of a system module.
Description
This is the object handle value returned if unable to initialize the requested instance of a system module.
Remarks
Do not rely on the actual value of this constant. It may change in future implementations.