1.2.1.14 SYS_MODULE_OBJ_STATIC Macro
C
#define SYS_MODULE_OBJ_STATIC ((SYS_MODULE_OBJ) 0 )
Summary
Object handle value returned by static modules.
Description
This is the object handle value returned by static system modules.
Remarks
Do not rely on the actual value of this constant. It may change in future implementations.