DRV_AT25DF_GEOMETRY Struct
C
typedef struct
{
uint32_t readBlockSize;
uint32_t readNumBlocks;
uint32_t readNumRegions;
uint32_t writeBlockSize;
uint32_t writeNumBlocks;
uint32_t writeNumRegions;
uint32_t eraseBlockSize;
uint32_t eraseNumBlocks;
uint32_t eraseNumRegions;
uint32_t blockStartAddress;
} DRV_AT25DF_GEOMETRY;
Summary
Defines the data type for AT25DF FLASH Geometry details.
Description
This will be used to get the geometry details of the attached AT25DF FLASH device.
Remarks
None.