1.1.9.4.22 DRV_USART_INIT Struct
C
This structure is implementation specific. It is fully defined in drv_usart_definitions.h.
Summary
Defines the data required to initialize the USART driver
Description
This data type defines the data required to initialize the USART driver.
Remarks
None