1.4.4.4 OSAL_SEM_Post Function
1.4.4.4 C
OSAL_RESULT OSAL_SEM_Post(OSAL_SEM_HANDLE_TYPE* semID)
1.4.4.4 Summary
Posts a semaphore or increments a counting semaphore.
1.4.4.4 Description
This function posts a binary semaphore or increments a counting semaphore. The highest priority task currently blocked on the semaphore will be released and made ready to run.
1.4.4.4 Precondition
Semaphore must have been created.
1.4.4.4 Parameters
| Parameters | Description |
|---|---|
| semID | Pointer to the Semaphore ID |
1.4.4.4 Returns
OSAL_RESULT_TRUE - Semaphore posted.
OSAL_RESULT_FALSE - Semaphore not posted.
1.4.4.4 Example
OSAL_SEM_Post(&semSignal);
1.4.4.4 Remarks
None.