1.4.4.10 OSAL_MUTEX_Delete Function

1.4.4.10 C

OSAL_RESULT OSAL_MUTEX_Delete(OSAL_MUTEX_HANDLE_TYPE* mutexID)

1.4.4.10 Summary

Deletes a mutex.

1.4.4.10 Description

This function deletes a mutex and frees associated storage if required.

1.4.4.10 Precondition

None.

1.4.4.10 Parameters

ParametersDescription
mutexIDPointer to the mutex handle

1.4.4.10 Returns

OSAL_RESULT_TRUE - Mutex successfully deleted.

OSAL_RESULT_FALSE - Mutex failed to be deleted.

1.4.4.10 Example

OSAL_MUTEX_Delete(&mutexData);

1.4.4.10 Remarks

None.