1.4.4.2 OSAL_SEM_Delete Function
1.4.4.2 C
OSAL_RESULT OSAL_SEM_Delete(OSAL_SEM_HANDLE_TYPE* semID)
1.4.4.2 Summary
Deletes an OSAL Semaphore.
1.4.4.2 Description
This function deletes an OSAL semaphore.
1.4.4.2 Precondition
Semaphore must have been created.
1.4.4.2 Parameters
| Parameters | Description |
|---|---|
| semID | Pointer to the Semaphore ID |
1.4.4.2 Returns
OSAL_RESULT_TRUE - Semaphore deleted.
OSAL_RESULT_FALSE - Semaphore deletion failed.
1.4.4.2 Example
OSAL_SEM_Delete(&mySemID);
1.4.4.2 Remarks
None.